Philips Pacific LED Gen5 Value, Waterproof, 55 W, L1600 mm, 7200 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08

WT475C 72S/840 PSD WB L1600

Product Description

Waterproof, L1600 mm, Polycarbonate, White, Power supply unit with DALI interface, 7200 lm, 55 W, 131 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925868424
Full order code: 871951462487000

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT475C 72S/840 PSD WB L1600 txt 3.7 kB
Product leaflet
Localized commercial leaflet 910925868424 en_SA pdf 400.9 kB

Brochures

Install instructions
Pacific LED gen5 Value, Installation instruction pdf 854.3 kB

Visuals

Product-Photographs-910925868424_EU
Multiple assets - Visuals
Product-Diagrams-910925868424_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT475C 72S/840 PSD WB L1600 IES
Revit file
WT475C 72S/840 PSD WB L1600 910925868424 ZIP
Dialux
ULD File - WT475C 72S/840 PSD WB L1600 ULD
Relux
ROLF File - WT475C 72S/840 PSD WB L1600 ROLFZ
LDT
LDT File - WT475C 72S/840 PSD WB L1600 LDT