Philips GreenUp Waterproof

Energy-efficient lighting for industrial and commercial applications

Products

WT158C LED18S/840 PSU L600 GM
WT158C LED18S/840 PSU L600 GM
911401895380
WT158C LED36S/840 PSU L1200 GM
WT158C LED36S/840 PSU L1200 GM
911401895580
WT158C LED56S/840 PSU L1500 GM
WT158C LED56S/840 PSU L1500 GM
911401895780
WT158C LED18S/865 PSU L600 GM
WT158C LED18S/865 PSU L600 GM
911401895980
WT158C LED36S/865 PSU L1200 GM
WT158C LED36S/865 PSU L1200 GM
911401896180
WT158C LED56S/865 PSU L1500 GM
WT158C LED56S/865 PSU L1500 GM
911401896380
WT158C LED25S/840 PSU L1200 GM
WT158C LED25S/840 PSU L1200 GM
911401896580

Product family information

Description

GreenUp Waterproof is a high efficient and reliable LED luminaire, designed for industrial application with humid and dust protection requirement. It delivers significant energy savings of up to 62% as compared to conventional dual-T8 waterproof. Utilization of UV-shield PC and extrusion process makes it suitable for semi-outdoor environments, and together with the built-in breather ensure a sound performance. With professional optic design and Philips LED module gives the most comfortable light experience of CRI 85.

Benefits

  • High energy efficient

  • Long lifetime

Features

  • System efficacy of 120lm/W

  • 50,000hrs L70 lifetime

Applications

  • Industry
  • Corridors / walkways
  • Indoor car parks

Specifications

  • Mounting type
    Suspended Surface
  • Operating Temperature range
    -20 to +45 ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Dimming
    PSU: non-dimmable
  • Lumen maintenance at median useful life 50.000h
    L70
  • Luminous flux
    1.8klm - 5.6klm
  • Power consumption
    15W - 46W
  • Luminaire efficacy
    Up to 120lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    Lambertian
  • Optical cover/lens material
    PC
  • Optical cover/lens finish
    Opal
  • Protection Class IEC61140
    Class II
  • Mechanical impact protection
    IK08
  • Ingress protection
    IP66
  • Driver replaceable
    No

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenUp Waterproof en_SA pdf 260.7 kB
Install instructions
GreenUp Waterproof pdf 843.0 kB

Visuals

Family-Photographs-GreenUp Waterproof
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenUp Waterproof
Multiple assets - Software Plugins