Saudi Arabia - English

Philips GreenPerform Waterproof Tubular

An easily installed, reliable waterproof luminaire

Products

WT238C LED50S/840 PSU L1200 TW GM
WT238C LED50S/840 PSU L1200 TW GM
911401876284
WT238C LED50S/865 PSU L1200 TW GM
WT238C LED50S/865 PSU L1200 TW GM
911401876384
WT238C LED70S/840 PSU L1500 TW GM
WT238C LED70S/840 PSU L1500 TW GM
911401876484
WT228C LED50S/840 PSU L1200 TW
WT228C LED50S/840 PSU L1200 TW
911401876584
WT228C LED50S/865 PSU L1200 TW
WT228C LED50S/865 PSU L1200 TW
911401876684
WT228C LED70S/840 PSU L1500 TW
WT228C LED70S/840 PSU L1500 TW
911401876784
WT228C LED39S/840 PSU L1500 TW
WT228C LED39S/840 PSU L1500 TW
911401876884

Product family information

Description

GreenPerform Waterproof Tubular delivers on the GreenPerform promise of innovative, high-quality luminaires. A reliable, efficient luminaire with long lifetime, GreenPerform Waterproof Tubular comes in two versions to meet various applications needs. The ammonia-resistant and sealed luminaire (PMMA) is suitable for animal lighting, livestock and food applications, while the PC version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions come with significant dust, water and impact protection.

Benefits

  • Enhanced energy saving

  • Reliable

Features

  • Up to 130lm/W

  • 50khrs L80B50 lifetime, IP67/IP69K/IK06 (PMMA), IP68/IK10 (PC)

Applications

  • Animal farms
  • General Industry
  • Parking garages
  • Food factory

Specifications

  • Optical cover/lens material
    Suspended Surface
  • Protection Class IEC61140
    -20 to +40 ºC
  • Optical cover/lens material
    LED
  • Luminous flux
    220-240V / 50-60Hz
  • Flicker / Pst / SVM
    Push-in connector with pull relief Through wiring ready
  • Dimming
    Clips Suspension kits
  • Flicker / Pst / SVM
    PSU: non-dimmable
  • Lumen maintenance at median useful life 50.000h
    L80
  • Flicker / Pst / SVM
    <4%
  • Mechanical Accessories
    3.9klm / 5klm / 7klm
  • Power consumption
    28W / 39W / 54W
  • Beam angle
    Up to 130lm/W
  • Power consumption
    4000K 6500K
  • Mounting type
    80
  • Lumen maintenance at median useful life 50.000h
    Lambertian
  • Optical cover/lens material
    PC / PMMA
  • Mechanical Accessories
    Opal
  • Mechanical Accessories
    Class I
  • Beam angle
    IK06 (PMMA) / IK10 (PC)
  • Dimming
    IP67 (PMMA) / IP68 (PC)
  • Protection Class IEC61140
    No

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Waterproof Tubular en_SA pdf 418.4 kB
Install instructions
GreenPerform Waterproof Tubular pdf 8.9 MB
Install instructions
GreenPerform Waterproof Tubular pdf 7.0 MB
Install instructions
GreenPerform Waterproof Tubular pdf 8.9 MB

Visuals

Family-Photographs-GreenPerform Waterproof Tubular
Multiple assets

Photometry and Lighting design

Family-IES-GreenPerform Waterproof Tubular
Multiple assets
Family IES collection
GreenPerform Waterproof Tubular FIC zip 14.9 kB