Philips GreenPerform Waterproof G3, 13 W, 2000 lm, 4000 K, Fixed Output, 108° x 113°

Product Description

Philips GreenPerform Waterproof G3, 13 W, 2000 lm, 4000 K, Fixed Output, 108° x 113°

Order code: 911401503747
Full order code: 692234199469299

Specifications

Driver included
Yes
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401503747 en_SA pdf 190.6 kB

Brochures

Install instructions
INI-OF-GreenPerform-Waterproof-G3-WT198C pdf 22.8 MB

Visuals

Product-Photographs-911401503747_EU
Multiple assets - Visuals
Product-Diagrams-911401503747_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT198C LED20S/840 PSU L600 ies 9.4 kB