Philips Greenperform Cleanroom Teardrop G2, 21 W, Amber, 2200 lm, Symmetrical, IP40 | Wire-protected

Product Description

Philips Greenperform Cleanroom Teardrop G2, 21 W, Amber, 2200 lm, Symmetrical, IP40 | Wire-protected

Order code: 911401519141
Full order code: 911401519141

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401519141 en_SA pdf 179.4 kB

Brochures

Install instructions
CR388C LED20 Installation Instructions pdf 455.1 kB

Visuals

Product-Photographs-911401519141_EU
Multiple assets - Visuals
Product-Diagrams-911401519141_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CR388C LED20 Amber L120 PSU EN ies 15.5 kB