Philips Greenperform Cleanroom Teardrop G2, 32 W, Cool white, 3900 lm, Symmetrical, IP40 | Wire-protected

Product Description

Philips Greenperform Cleanroom Teardrop G2, 32 W, Cool white, 3900 lm, Symmetrical, IP40 | Wire-protected

Order code: 911401519041
Full order code: 911401519041

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401519041 en_SA pdf 185.8 kB

Brochures

Install instructions
CR388C LED40 Installation Instructions pdf 455.0 kB

Visuals

Product-Photographs-911401519041_EU
Multiple assets - Visuals
Product-Diagrams-911401519041_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CR388C LED40 CW L120 PSU EN ies 8.4 kB