Philips GreenPerform cleanroom recessed

When light addresses the needs of cleanroom

Products

Product family information

Description

GreenPerform cleanroom recessed is a family of cleanroom luminaires offering an energy efficient, long lasting and reliable lighting solutions for specialized applications. This family is designed for providing illumination for application areas in semiconductor industries, pharmaceutical industries, etc. GreenPerform cleanroom recessed family provides a lighting solution with excellent energy performance, long reliable lifetime, well protected against ingress of dust and moisture while contributing to a healthy and comfortable working environment.

Features

  • System efficacy upto 110lm/w

  • Options of rear open or front open design for driver maintenance purpose

Applications

  • Pharmaceutical
  • Electronics

Specifications

  • Mounting type
    Recessed
  • Operating Temperature range
    -20 to +35 ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Dimming
    PSU PSD (optional)
  • Material
    sheet steel
  • Main color of the luminaire
    WH: RAL9003
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Luminous flux
    3500lm 5500lm
  • Power consumption
    31W 52W
  • Luminaire efficacy
    Typical 105lm/W, 110lm/W
  • Correlated color temperature - CCT
    4000K/6500K
  • Color Rendering index - CRI
    80
  • Optical cover/lens finish
    Opal
  • Protection Class IEC61140
    Safety class I
  • Ingress protection
    IP65 (Front) / IP40 (Rear)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform cleanroom recessed en_SA pdf 338.7 kB
Install instructions
GreenPerform cleanroom recessed pdf 681.4 kB
Install instructions
GreenPerform cleanroom recessed pdf 742.1 kB

Visuals

Family-Photographs-GreenPerform cleanroom recessed
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform cleanroom recessed
Multiple assets - Software Plugins
Family IES collection
GreenPerform cleanroom recessed zip 37.0 kB