Philips Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 41 W, 600x600 mm, 4000 lm, 4000 K, CRI>90, DALI, UGR19

CR350B LED40S/940 PSD W60L60

Product Description

ISO 14644-1 Air cleanness Class 1, 600x600 mm, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 4000 lm, 41 W, 98 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Push-in connector 5-pole

Order code: 912401483357
Full order code: 871869979710200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483357 en_SA pdf 292.5 kB

Brochures

Install instructions
CR350B Cleanroom installation instruction pdf 2.1 MB

Visuals

Product-Photographs-912401483357_EU
Multiple assets - Visuals
Product-Diagrams-912401483357_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CR350B LED40S/940 PSD W60L60 IES
Dialux
ULD File - CR350B LED40S/940 PSD W60L60 ULD
Relux
ROLF File - CR350B LED40S/940 PSD W60L60 ROLFZ
LDT
LDT File - CR350B LED40S/940 PSD W60L60 LDT