Philips CoreLine Wall-mounted, 12 W, D390 mm, 1275 lm, 3000 K, IP65

WL140V LED12S/830 PSU WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1275 lm, 12 W, 105 lm/W, 3000 K, (0.4338,0.4030) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole

Order code: 911401847382
Full order code: 871951452871099

Downloads