Saudi Arabia - English

Philips CoreLine Slim Wall-mounted, All-in, 30 W, D400 mm, 4050 lm, 4200 lm, 3000 K, 4000 K, DALI, IP54, EL-DC

WL200V 42S/830_840 PSED D400

Product Description

D400 mm, Polycarbonate, White RAL 9003, Wall, Driver, All-in, Multi Color Temperature, 4050 lm, 4200 lm, 30 W, 140 lm/W, 135 lm/W, 3000 K, 4000 K, (0.43,0.40);(0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 5-pole, DC operated central emergency lighting

Order code: 911401854388
Full order code: 872110333928799

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WL200V 42S/830_840 PSED D400 txt 3.3 kB
Product leaflet
Localized commercial leaflet 911401854388 en_SA pdf 338.0 kB

Brochures

Install instructions
Installation Instructions CoreLine Slim Wall-mounted WL200V pdf 16.5 MB

Visuals

Product-Photographs-911401854388_EU
Multiple assets - Visuals
Product-Diagrams-911401854388_EU
Multiple assets - Visuals