Philips 1, 27 W, 220 to 240 V, 50 or 60 Hz, Safety class I, IP20 | Finger-protected, IK02 | 0.2 J standard

Product Description

Philips 1, 27 W, 220 to 240 V, 50 or 60 Hz, Safety class I, IP20 | Finger-protected, IK02 | 0.2 J standard

Order code: 911401507581
Full order code: 871951452756000

Specifications

Number of gear units
1 unit
Gear
HF-S [HF Selectalume]
Service tag
Yes
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401507581 en_SA pdf 209.4 kB

Visuals

Product-Photographs-911401507581_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WL345W C 1xTUV T5 25W HFS pdf 341.5 kB