Philips 4MX850 | Maxos Led Industry, LED55S | LED Module, system flux 5500 lm, 840 neutral white, Power supply unit with DALI interface, Narrow beam, White
4MX850 491 LED55S/840 PSD NB WH
Product Description
Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 32.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code
- LED55S [LED Module, system flux 5500 lm]
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Gear
- -
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years