Philips Maxos LED inserts for TTX400

Maxos LED inserts for TTX400 – efficiency champion with great payback

Products

Product family information

Description

Customers in the industrial and retail sectors are looking for general lighting solutions with a justifiable payback, while meeting all relevant norms for supermarkets and industry applications. For a limited investment, Maxos LED inserts for TTX400 offer best-in-class energy savings while delivering high lux levels at the required color temperatures and glare factors. The minimalistic Maxos LED inserts for TTX400 comprise exchangeable mid-power LED boards to be mounted on a standard TTX400 trunking rail. A choice of wide, medium and double asymmetric beam lenses means flexibility in light distribution. Compared with a conventional fluorescent installation, this highly efficient LED solution offers full payback in less than three years. And the benefits keep coming: our upgradable LED engine platform makes Maxos LED inserts for TTX400 a truly future-proof solution.

Benefits

  • Substantial energy savings for a limited investment

  • Comfortable light, long lifetime

Features

  • Mid-power LED boards; exchangeable LED unit

  • Up to 169 lm/W efficiency

Applications

  • Industry
  • Warehouses
  • Supermarkets, DIY stores, electronics retailers, showrooms

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Maxos LED inserts for TTX400 en_SA pdf 389.7 kB
EcoDesign document
EcoDesign pdf 497.8 kB
EcoDesign document
EcoDesign pdf 464.5 kB
Brochure
Retrofit Trunking Brochure pdf 6.9 MB

Visuals

Family-Photographs-Maxos LED inserts for TTX400
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Maxos LED inserts for TTX400
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD Philips Maxos LED Retrofit 4MX400 Ref 910629167326.pdf pdf 661.4 kB