Saudi Arabia - English

Philips CoreLine trunking gen2.5, Basic (stand alone) version, UltraEfficient, 128 W, L3400 mm, 24000 lm, 4000 K, DALI, Interact Ready, Narrow beam, Frosted, White, IP20

LL243X 240S/840 UE DIA NB BV WH

Product Description

Basic (stand alone) version, UltraEfficient, L3400 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 24000 lm, 128 W, 188 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Narrow beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925870151
Full order code: 872016947477200

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product