Saudi Arabia - English

Philips CoreLine trunking gen2.5, Basic (stand alone) version, UltraEfficient, 80 W, L3400 mm, 16000 lm, 4000 K, DALI, Interact Ready, Narrow beam, Frosted, White, IP20

LL243X 160S/840 UE DIA NB BV WH

Product Description

Basic (stand alone) version, UltraEfficient, L3400 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 16000 lm, 80 W, 200 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Narrow beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925870149
Full order code: 872016947475800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870149 en_SA pdf 353.6 kB

Brochures

Install instructions
Installation instructions Coreline 2.5 Basic version pdf 767.1 kB

Visuals

Product-Photographs-910925870149_EU
Multiple assets
Product-Diagrams-910925870149_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL243X 160S/840 UE DIA NB BV WH IES
Revit file
Revit file - LL240XI - 910925870149 ZIP
Dialux
ULD File - LL243X 160S/840 UE DIA NB BV WH ULD
Relux
ROLF File - LL243X 160S/840 UE DIA NB BV WH ROLFZ
LDT
LDT File - LL243X 160S/840 UE DIA NB BV WH LDT