Saudi Arabia - English

Philips CoreLine trunking gen2.5, Basic (stand alone) version, UltraEfficient, 80 W, L3400 mm, 16000 lm, 4000 K, DALI, Interact Ready, Wide beam, Frosted, White, IP20

LL243X 160S/840 UE DIA WB BV WH

Product Description

Basic (stand alone) version, UltraEfficient, L3400 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 16000 lm, 80 W, 200 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925870147
Full order code: 872016947473400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product