Saudi Arabia - English

Philips CoreLine trunking gen2.5, 65 W, L1700 mm, 11000 lm, 4000 K, DALI, Interact Ready, Opal, Opal, White, IP20

LL242X 120S/840 HE DIA O 7x1.5 WH

Product Description

L1700 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 11000 lm, 65 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870129
Full order code: 872016947455000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870129 en_SA pdf 353.1 kB

Brochures

Install instructions
Installation instructions Coreline 2.5 pdf 840.9 kB

Visuals

Product-Photographs-910925870129_EU
Multiple assets
Product-Diagrams-910925870129_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL242X 120S/840 HE DIA O 7x1.5 WH IES
Revit file
Revit file - LL240XI - 910925870129 ZIP
Dialux
ULD File - LL242X 120S/840 HE DIA O 7x1.5 WH ULD
Relux
ROLF File - LL242X 120S/840 HE DIA O 7x1.5 WH ROLFZ
LDT
LDT File - LL242X 120S/840 HE DIA O 7x1.5 WH LDT