Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Trunking
Basic light-line system
CoreLine trunking gen2.5
LL240Z PB WH (5PCS)
Back to family
Back to Pioneers of Light
CoreLine trunking gen2.5
Philips CoreLine trunking gen2.5, Accessory, LL240Z | CORELINE TRUNKING GEN2.5 ACCESSORIE, White
Product Description
Philips CoreLine trunking gen2.5, Accessory, LL240Z | CORELINE TRUNKING GEN2.5 ACCESSORIE, White
Order code:
910925870164
Full order code:
872016996531799
Specifications
Expand all
General Information
Value ladder
Performance
Mechanical and Housing
Overall length
41 mm
Overall width
40 mm
Overall height
45 mm
Dimensions (Height x Width x Depth)
45 x 40 x 41 mm
Material
Steel
Ingress protection code
-
Mech. impact protection code
-
Accessory color
White
Net Weight (Piece)
0.280 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Product Data
Order product name
LL240Z PB WH (5PCS)
Full product name
LL240Z PB WH (5PCS)
Full product code
872016996531799
Order code
910925870164
Material Nr. (12NC)
910925870164
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169965317
Numerator - Packs per outer box
5
EAN/UPC - Case
8720169965171
Product family code
LL240Z [CORELINE TRUNKING GEN2.5 ACCESSORIE]
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 910925870164 en_SA
pdf 333.4 kB
Visuals
Product-Photographs-910925870164_EU
Multiple assets