Saudi Arabia - English

Signify myCreation Cloak Pendant

Cloak Pendant

Products

Product family information

Description

Inspired by the layered fabrics of fashion, Cloak is a bulb-based pendant designed by Basten Leijh that offers flexibility and individuality in design. Each pendant has two adjustable belts that can be positioned to your preference. The outer belt offers two lighting styles: the white translucent belt provides a gentle glow, and the colored opaque belts create a layered lighting effect. These lamps are lightweight and easy to install in any setting. Moreover, the 3D printed parts of the pendant are made from at least 65% recycled or bio-circular materials, which makes it an eco-friendly choice for those who want to reduce their carbon footprint. Whether you're looking to create a cozy atmosphere in your living room or add some style to a commercial space, this pendant is a versatile lighting solution to meet your needs.

Benefits

  • Circular design

  • Low weight and easy to install

Features

  • Designed by Basten Leijh

  • Light source: E27 LED bulb (not included)

Applications

  • Hospitality
  • Residential

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Cloak Pendant en_SA pdf 271.7 kB
Install instructions
Mounting Instruction Cloak pdf 1.3 MB

Visuals

Family-Photographs-Cloak Pendant
Multiple assets - Visuals

Other

Environmental product declaration
Environmental product declaration pdf 1.0 MB