Saudi Arabia - English

Philips SlimBalance

Sleek and elegant design combined with full flexibility helps to create better spaces

Products

SP550P LED25S 840 L120 PSU CD
SP550P LED25S 840 L120 PSU CD
911401519641
SP550P LED12S 840 L60 PSU CD
SP550P LED12S 840 L60 PSU CD
911401519741
SP550P LED28S 840 L120 PSU CI
SP550P LED28S 840 L120 PSU CI
911401520041
RC550B LED25S 840 L120 PSU CD
RC550B LED25S 840 L120 PSU CD
911401520341
SM550C LED12S 840 L60 PSU CD
SM550C LED12S 840 L60 PSU CD
911401520641
SP550P LED25S 840 L120 PSD SD
SP550P LED25S 840 L120 PSD SD
911401521141
SP550P LED25S 840 L120 PSD CD
SP550P LED25S 840 L120 PSD CD
911401521541
SM550C LED40S 840 L120 PSU CD GM
SM550C LED40S 840 L120 PSU CD GM
911401522741

Product family information

Description

SlimBalance is a full range of product family with sleek and elegant design helps to create attractive and differentiated space for customers. The family covers different length (600mm, 1200mm,1500mm), different end cap (round, square) and different light distribution (direct, indirect). Its office compliant version delivers comfortable light with good quality.

Benefits

  • Create attractive/differentiated space

  • Complete solution covering different mounting requirements, lengths, end cap including corners

Features

  • Sleek and elegant design

  • Modular design offers uniform aesthetic for full family

Applications

  • Open office
  • Cell office
  • Public area
  • Meeting rooms

Warning & Safety

  • The product is IPX0 & as such is not protected against water ingress & as such we strongly recommend that the environment in which the luminaire is to be installed is suitably checked

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure & product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SlimBalance en_SA pdf 469.2 kB
Install instructions
SlimBalance pdf 449.9 kB
Install instructions
SlimBalance pdf 929.1 kB

Visuals

Family-Photographs-SlimBalance
Multiple assets