Saudi Arabia - English

Philips KeyLine, Surface & Suspended, 20.5 W, L1200 mm; H70 mm, 2700 lm, 3000 K, UGR19

SM350C 27S/830 PSU PCS L1200 ALU

Product Description

L1200 mm; H70 mm, Aluminum, Aluminum, Power supply unit (On/Off), 2700 lm, 20.5 W, 132 lm/W, 3000 K, (0.43, 0.40) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 3-pole

Order code: 910925868368
Full order code: 871951462432000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product