Saudi Arabia - English

Philips GreenUp Linear Flex

Flexible, Comprehensive and Reliable

Products

SP309P P30/830 L120W4 PSU HD 1 BK
SP309P P30/830 L120W4 PSU HD 1 BK
911401589122
SP309P P30/840 L120W4 PSU HD 4 BK
SP309P P30/840 L120W4 PSU HD 4 BK
911401589522
RS309B P30/830 L120W5 PSU-E HD 2 BK
RS309B P30/830 L120W5 PSU-E HD 2 BK
911401589722
RS309B P30/840 L120W5 PSU-E HD 2 BK
RS309B P30/840 L120W5 PSU-E HD 2 BK
911401589822
RS309B P30/840 L120W5 PSU-E HD 1 BK
RS309B P30/840 L120W5 PSU-E HD 1 BK
911401590122

Product family information

Description

Retail & Hospitality has a clear trend that clusters of choices is one of the most important DNAs that being strongly expected in this specific applications. GreenUp Linear Flex is a comprehensive product family which offers a variety of combinations between decorative and functional lighting units. It supports every of your desires with flexible linear family including suspension and recessed installations.

Benefits

  • Plenty of possibilities with various combinations between decorative and functional lighting units with control availability.

  • Ensured quality and reliability.

Features

  • Diffused lighting and grid lighting available in one unit.

  • Multiple installation solution including suspension and recessed.

Applications

  • Retail
  • Hospitality
  • Fashion

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenUp Linear Flex en_SA pdf 683.8 kB

Visuals

Family-Photographs-GreenUp Linear Flex
Multiple assets

Photometry and Lighting design

Family IES collection
GreenUp Linear Flex SP309P zip 248.5 kB