Philips FlexBlend, Suspended, 26.5 W, 1200x200 mm; H73 mm, SMT, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
SP340P 36S/940 DEIA PCS SMT L120 WH
Product Description
1200x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Suspension set twin, triangle, Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 26.5 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years