Philips TrueLine, surface mounted, 48.5 W, 2250x55 mm; H88 mm, 6800 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

SM530C 68S/940 DEIA L2250 ALU

Product Description

2250x55 mm; H88 mm, Aluminum, Aluminum, Surface, Dali dimming Interact System ready external for central emergency lighting, 6800 lm, 48.5 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103255
Full order code: 871951497291900

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM530C 68S/940 DEIA L2250 ALU txt 4.8 kB
Product leaflet
Localized commercial leaflet 910505103255 en_SA pdf 458.5 kB

Brochures

Install instructions
Installation instruction Trueline Surface pdf 14.6 MB

Visuals

Product-Photographs-910505103255_EU
Multiple assets - Visuals
Product-Diagrams-910505103255_EU
Multiple assets - Visuals
CAD Drawings
TrueLine-SM530C-L2250 max 780.0 kB

Photometry and Lighting design

IES
IES File - SM530C 68S/940 DEIA L2250 ALU IES
Revit file
SM530C 68S/940 DEIA L2250 ALU 910505103255 ZIP
Dialux
ULD File - SM530C 68S/940 DEIA L2250 ALU ULD
Relux
ROLF File - SM530C 68S/940 DEIA L2250 ALU ROLFZ
LDT
LDT File - SM530C 68S/940 DEIA L2250 ALU LDT