Philips GreenSpace Surface-mounted, 66 W, 6600 lm, 4000 K, High-gloss mirror, IP65 | Dust penetration-protected, jet-proof

Product Description

Philips GreenSpace Surface-mounted, 66 W, 6600 lm, 4000 K, High-gloss mirror, IP65 | Dust penetration-protected, jet-proof

Order code: 911401511031
Full order code: 911401511031

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401511031 en_SA pdf 193.3 kB

Brochures

Install instructions
GreenSpace Surface-mounted pdf 1.3 MB
Install instructions
GreenSpace SM295C LED68 IP20 3800lm pdf 218.2 kB

Visuals

Product-Photographs-911401511031_EU
Multiple assets - Visuals
Product-Diagrams-911401511031_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM295C LED68/840 PSU BK ies 2.0 kB