Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Surface mounted
GreenSpace Surface Mount
SM304C P10 950 PSU WB
Back to family
Back to Pioneers of Light
GreenSpace Surface Mount
Philips GreenSpace Surface Mount, 11 W, 9 W, 890 lm, 5000 K, Frosted, IP20 | Finger-protected
Product Description
Philips GreenSpace Surface Mount, 11 W, 9 W, 890 lm, 5000 K, Frosted, IP20 | Finger-protected
Order code:
911401518722
Full order code:
872016952945899
Specifications
Expand all
General Information
Light source engine type
LED
Value ladder
Performance
Light Technical
Luminous Flux
890 lm
Correlated Color Temperature (Nom)
5000 K
Luminous Efficacy (rated) (Nom)
88 lm/W
Color rendering index (CRI)
>90
Light source color
White
Operating and Electrical
Input Voltage
200 to 240 V
Line Frequency
50 to 60 Hz
Power Consumption
11 W
9 W
Power Factor (Fraction)
0.5
Number of products on MCB of 16 A type B
-
Protection class IEC
Safety class II
Controls and Dimming
Dimmable
No
Control interface
-
Mechanical and Housing
Housing Material
Aluminum Alloy
Optical cover material
Acrylate
Housing Color
White
Optical cover finish
Frosted
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK03 [0.3 J]
Optical cover type
Acrylate
Net Weight (Piece)
0.475 kg
Approval and Application
CE mark
No
Ambient temperature range
-20 to +40 °C
Initial Performance (IEC Compliant)
Luminous flux tolerance
+/-10%
Power consumption tolerance
+/-10%
Product Data
Order product name
SM304C P10 950 PSU WB
Full product name
SM304C P10 950 PSU WB
Full product code
872016952945899
Order code
911401518722
Material Nr. (12NC)
911401518722
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169529458
Numerator - Packs per outer box
36
EAN/UPC - Case
8720169540941
Installation diagrams
GreenUp Surface Mount
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401518722 en_SA
pdf 341.0 kB
Visuals
Product-Photographs-911401518722_EU
Multiple assets
Product-Diagrams-911401518722_EU
Multiple assets