Saudi Arabia - English

Philips Essential Surface, 3D printed, 34.5 W, D580 mm; H85 mm, 4600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b)

TCBRLS 46S/940 DIA OC WH401T102

Product Description

D580 mm; H85 mm, Polycarbonate, White, Surface, Dali dimming Interact System ready, 4600 lm, 34.5 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM < 3, CRI>90, UGR19, Beam angle 90°, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, 2 Push-in connector 5-pole, Feed-through wiring 1-phase, TP(b) diffuser flammability class

Order code: 912500108724
Full order code: 872016986385900

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - TCBRLS 46S/940 DIA OC WH401T102 txt 5.3 kB
Product leaflet
Localized commercial leaflet 912500108724 en_SA pdf 308.8 kB

Brochures

Install instructions
Essential Surface mount- MI pdf 1.6 MB

Visuals

Product-Photographs-912500108724_EU
Multiple assets - Visuals
Product-Diagrams-912500108724_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TCBRLS 46S/940 DIA OC WH401T102 ies 989 B