Saudi Arabia - English

Philips CoreLine surface mounted gen 4, All-in, 38.5 W, 23 W, 1200x200 mm, 3400 lm, 4300 lm, 5700 lm, 3000 K, DALI, UGR19

SM136V G4 34_43_57S/830 PSD W20L120 OC

Product Description

1200x200 mm, Steel, White, Signal white (RAL9003), Surface, Power supply unit with DALI interface, All-in, Multi Lumen, 3400 lm, 4300 lm, 5700 lm, 38.5 W, 23 W, 148 lm/W, 148 lm/W, 3000 K, (0.44,0.40)SDCM<3, UGR19, Wide beam office compliant, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Cable without plug 5-pole, Push-in connector 5-pole

Order code: 911401841887
Full order code: 872016976423199

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM136V G4 34_43_57S/830 PSD W20L120 OC txt 3.7 kB
Product leaflet
Localized commercial leaflet 911401841887 en_SA pdf 654.9 kB

Brochures

Install instructions
Installation instructions CoreLine surface mounted Gen4 pdf 6.2 MB

Visuals

Product-Photographs-911401841887_EU
Multiple assets - Visuals
Product-Diagrams-911401841887_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM136V G4 34_43_57S/830 PSD W20L120 OC IES
Revit file
SM136V G4 34_43_57S/830 PSD W20L120 OC 911401841887 ZIP
Dialux
ULD File - SM136V G4 34_43_57S/830 PSD W20L120 OC ULD
Relux
ROLF File - SM136V G4 34_43_57S/830 PSD W20L120 OC ROLFZ
LDT
LDT File - SM136V G4 34_43_57S/830 PSD W20L120 OC LDT

Other

Environmental product declaration
Environmental product declaration (EPD) CoreLine surface mounted W20L120 pdf 972.5 kB