Signify NatureConnect controls

NatureConnect offers unique dynamic scenes that mimics natural day rhythm

Products

LP912P NC2 CONTENT GENERATOR
LP912P NC2 CONTENT GENERATOR
910505103474
LP911P NC2 IA UID8480 Office-EU A
LP911P NC2 IA UID8480 Office-EU A
910505103545
LP912P NC SCENE & OCC SET
LP912P NC SCENE & OCC SET
910505103996

Product family information

Description

NatureConnect link is the device that contains pre-programmed dynamic scenes that mimic natural day¬light by simulating the sun’s daily patterns. It communicates with DALI/Dynalite, Interact and 0-10 V systems. The “scene set” is a starter kit that includes Nature Connect link, as well as an engraved switch and sensor for communication and occupancy detection.

Benefits

  • Interact sensors help save energy by dimming or switching off the light when no presence is detected.

  • The wireless switch runs without a battery and has icons that represent the scenes.

Features

  • Pre-programmed dynamic scenes (like Day Rhythm, Energize, Relax and dimming)

  • Synchronization of all NatureConnect luminaires and DALI DT8 luminaires

Applications

  • Offices
  • Healthcare
  • Hospitality
  • Education
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet NatureConnect controls en_SA pdf 192.0 kB

Visuals

Family-Photographs-NatureConnect controls
Multiple assets - Visuals