Signify NatureConnect skylight

Best retrofit daylight experience with sky and optimal functional illumination

Products

LP913P NC3 SKYLIGHT DIA W60L60
LP913P NC3 SKYLIGHT DIA W60L60
910505105730
LP913P NC3 SKYLIGHT DIA W62L62
LP913P NC3 SKYLIGHT DIA W62L62
910505105789

Product family information

Description

Easy to place in the grid or combine with accessories for easy installation. It consists of a “Sky & Sun” part, that fulfills the decorative function of an artificial skylight and a “Daylight” part, that provides the functional light. Combined with the NatureConnect link or scene set it mimics daylight by simulating the sun’s daily patterns, using light recipes that boost energy levels and help indoor spaces feel in sync with nature. Designed for flexible mounting: recessed or suspended/plaster ceiling with accessories.

Benefits

  • Easy retrofit experience.

  • People working in windowless spaces miss daylight less.

Features

  • Dynamic “Day Rhythm” with Link/Scene set

  • Sky, Sun and Tunable white CCT between 3800 K to 4900 K

Applications

  • Offices
  • Healthcare
  • Hospitality
  • Education
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet NatureConnect skylight en_SA pdf 215.0 kB

Visuals

Family-Photographs-NatureConnect skylight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-NatureConnect skylight
Multiple assets - Software Plugins