Philips PowerBalance gen2, Recessed, 64 W, 310x1250 mm, VPC, 8000 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC463B 80S/TW9 DEIA W31L125 VPC

Product Description

Recessed, 310x1250 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 8000 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505101668
Full order code: 871869997988100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Lighting for wellbeing
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC463B 80S/TW9 DEIA W31L125 VPC txt 4.1 kB
Product leaflet
Localized commercial leaflet 910505101668 en_SA pdf 636.1 kB

Brochures

Install instructions
PowerBalance installation instruction pdf 42.0 MB

Visuals

Product-Photographs-910505101668_EU
Multiple assets - Visuals
Product-Diagrams-910505101668_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC463B 80S/TW9 DEIA W31L125 VPC IES
Revit file
RC463B 80S/TW9 DEIA W31L125 VPC 910505101668 ZIP
Dialux
ULD File - RC463B 80S/TW9 DEIA W31L125 VPC ULD
Relux
ROLF File - RC463B 80S/TW9 DEIA W31L125 VPC ROLFZ
LDT
LDT File - RC463B 80S/TW9 DEIA W31L125 VPC LDT