Philips PowerBalance gen2, Recessed, 64 W, 300x1200 mm, VPC, 8000 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC461B 80S/TW9 DEIA W30L120 VPC

Product Description

Recessed, 300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 8000 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505101666
Full order code: 871869997986700

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Lighting for wellbeing
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC461B 80S/TW9 DEIA W30L120 VPC txt 4.1 kB
Product leaflet
Localized commercial leaflet 910505101666 en_SA pdf 633.4 kB

Brochures

Install instructions
PowerBalance installation instruction pdf 42.0 MB

Visuals

Product-Photographs-910505101666_EU
Multiple assets - Visuals
Product-Diagrams-910505101666_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC461B 80S/TW9 DEIA W30L120 VPC IES
Revit file
RC461B 80S/TW9 DEIA W30L120 VPC 910505101666 ZIP
Dialux
ULD File - RC461B 80S/TW9 DEIA W30L120 VPC ULD
Relux
ROLF File - RC461B 80S/TW9 DEIA W30L120 VPC ROLFZ
LDT
LDT File - RC461B 80S/TW9 DEIA W30L120 VPC LDT