Philips GreenPerform Troffer, 32 W, 3700 lm, 4000 K, DALI, Ribbed, IP20 | Finger-protected

Product Description

Philips GreenPerform Troffer, 32 W, 3700 lm, 4000 K, DALI, Ribbed, IP20 | Finger-protected

Order code: 911401509651
Full order code: 911401509651

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401509651 en_SA pdf 196.8 kB

Brochures

Install instructions
GreenPerform Troffer SM100C pdf 603.5 kB

Visuals

Product-Photographs-911401509651_EU
Multiple assets - Visuals
Product-Diagrams-911401509651_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM100C LED37S 840 W60L60 PSD G3 ies 8.4 kB