Philips CoreLine recessed gen 4, 27.5 W, 600x600 mm, VPC, 4300 lm, 4000 K, Wireless, Interact Ready, UGR19, EL-ready

RC136B G4 43S/840 WIA W60L60 OC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 4300 lm, 27.5 W, 156 lm/W, 4000 K, (0.38.0.38)SDCM<3, UGR19, Wide beam office compliant, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Cable with connector 3-pole, Push-in connector 2-pole, SC | Safety cable, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401841487
Full order code: 872016976419499

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC136B G4 43S/840 WIA W60L60 OC txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401841487 en_SA pdf 874.6 kB

Brochures

Install instructions
Installation instructions CoreLine recessed Gen4 pdf 3.6 MB

Visuals

Product-Photographs-911401841487_EU
Multiple assets - Visuals
Product-Diagrams-911401841487_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC136B G4 43S/840 WIA W60L60 OC IES
Revit file
RC136B G4 43S/840 WIA W60L60 OC 911401841487 ZIP
Dialux
ULD File - RC136B G4 43S/840 WIA W60L60 OC ULD
Relux
ROLF File - RC136B G4 43S/840 WIA W60L60 OC ROLFZ
LDT
LDT File - RC136B G4 43S/840 WIA W60L60 OC LDT

Other

Environmental product declaration
Environmental product declaration (EPD) CoreLine recessed W60L60 pdf 972.2 kB