Saudi Arabia - English

Philips CoreLine Panel gen6, 45 W, 600x600 mm, VPC, 5000 lm, 4000 K, CRI>90

RC132V G6 50S/940 PSU W60L60 NOC IP65

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 5000 lm, 45 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, Beam angle 120°, Opal, Polystyrene, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 2-pole, SC | Safety cable

Order code: 911401891685
Full order code: 872016973523199

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 50S/940 PSU W60L60 NOC IP65 txt 3.9 kB
Product leaflet
Localized commercial leaflet 911401891685 en_SA pdf 406.7 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V v2 pdf 22.3 MB

Visuals

Product-Photographs-911401891685_EU
Multiple assets
Product-Diagrams-911401891685_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC132V G6 50S/940 PSU W60L60 NOC IP65 IES
Revit file
Revit file - 911401891685 REVIT
Dialux
ULD File - RC132V G6 50S/940 PSU W60L60 NOC IP65 ULD
Relux
ROLF File - RC132V G6 50S/940 PSU W60L60 NOC IP65 ROLFZ
LDT
LDT File - RC132V G6 50S/940 PSU W60L60 NOC IP65 LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W60L60-Ref-911401890585 pdf 958.5 kB