Saudi Arabia - English

Philips CoreLine Panel gen6, (in brown Eco Packaging), 31 W, 600x600 mm, VPC, 4300 lm, 4000 K, EL-ready

RC132V G6 43S/840 PSU W60L60 NOC BN

Product Description

(in brown Eco Packaging), 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 4300 lm, 31 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, Beam angle 120°, Opal, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, 2×0.75mm², Flying leads/wires, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401807087
Full order code: 872016975128699

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 43S/840 PSU W60L60 NOC BN txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401807087 en_SA pdf 393.3 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V All in pdf 21.8 MB

Visuals

Product-Photographs-911401807087_EU
Multiple assets
Product-Diagrams-911401807087_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC132V G6 43S/840 PSU W60L60 NOC BN IES
Revit file
Revit file - 911401807087 REVIT
Dialux
ULD File - RC132V G6 43S/840 PSU W60L60 NOC BN ULD
Relux
ROLF File - RC132V G6 43S/840 PSU W60L60 NOC BN ROLFZ
LDT
LDT File - RC132V G6 43S/840 PSU W60L60 NOC BN LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W60L60-Ref-911401890585 pdf 958.5 kB