Saudi Arabia - English

Philips CoreLine Panel gen6, (in brown Eco Packaging), 26 W, 600x600 mm, VPC, 3600 lm, 4000 K, UGR19

RC132V G6 36S/840 PSU W60L60 OC BN

Product Description

(in brown Eco Packaging), 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3600 lm, 26 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires, SC | Safety cable

Order code: 911401800687
Full order code: 872016974987099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 36S/840 PSU W60L60 OC BN txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401800687 en_SA pdf 392.2 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V All in pdf 21.8 MB

Visuals

Product-Photographs-911401800687_EU
Multiple assets
Product-Diagrams-911401800687_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC132V G6 36S/840 PSU W60L60 OC BN IES
Revit file
Revit file - 911401800687 ZIP
Dialux
ULD File - RC132V G6 36S/840 PSU W60L60 OC BN ULD
Relux
ROLF File - RC132V G6 36S/840 PSU W60L60 OC BN ROLFZ
LDT
LDT File - RC132V G6 36S/840 PSU W60L60 OC BN LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W60L60-Ref-911401890585 pdf 958.5 kB