Philips SmartBright Pro Panel

SmartBright Panel. Trusted performance. Everyday.

Products

RC055B LED40S/865 PSU W60L60 GM G2
RC055B LED40S/865 PSU W60L60 GM G2
911401816088
RC055B LED40S/840 PSU W60L60 GM G2
RC055B LED40S/840 PSU W60L60 GM G2
911401816188

Product family information

Description

The Philips SmartBright range is comprised of a selection of essential LED luminaires that come with Philips high levels of quality at a competitive price. Reliable, energy efficient and affordable lighting solutions that you can count on to deliver what they promise. Philips SmartBright Panels are our most affordable LED solution. The complete product family is available in multiple mounting types, product dimensions and lumen options to suit the widest range of applications. And thanks to the Direct-lit structure, SmartBright panels deliver both higher system efficacy and excellent lighting uniformity. The essential range of LED panels for everyday installations.

Benefits

  • Philips quality and reliability

  • Energy saving

Features

  • Modern, unobtrusive design

  • System efficacy 105lm/W

Applications

  • Offices
  • Hospitals and Care Centers
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Pro Panel en_SA pdf 419.3 kB

Visuals

Family-Photographs-SmartBright Pro Panel
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Pro Panel
Multiple assets - Software Plugins