Signify myCreation TCAT65 | TCAT65, 13.9 W, Power supply unit (On/Off), High-reflective metal reflector Narrow beam 10 to 20 degrees, 15°

Product Description

Signify myCreation TCAT65 | TCAT65, 13.9 W, Power supply unit (On/Off), High-reflective metal reflector Narrow beam 10 to 20 degrees, 15°

Order code: 910505104888
Full order code: 872016983778200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104888 en_SA pdf 204.8 kB

Brochures

Install instructions
Accent Track D65-MI pdf 1.7 MB

Visuals

Product-Photographs-910505104888_EU
Multiple assets - Visuals
Product-Diagrams-910505104888_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TCAT65 17S/PW940 PSU HNB FG T302 GN402SN IES
Dialux
ULD File - TCAT65 17S/PW940 PSU HNB FG T302 GN402SN ULD
Relux
ROLF File - TCAT65 17S/PW940 PSU HNB FG T302 GN402SN ROLFZ
LDT
LDT File - TCAT65 17S/PW940 PSU HNB FG T302 GN402SN LDT