GreenSpace Linear accent is a comprehensive product offer with multiple modules available. By means of its modular design, it offers flexible lumen output for different indoor applications, such as office, retail and hospitality. This family provides both surface mounted and recessed installations with high CRI90 and 3 different beam angles to perfectly fit the light requirement of the indoor applications. Dali and 1-10V control interfaces give the way for future system connections as well.
Flexible lumen output by means of multiple modules design
High color rendering index helps better visual comfort in office and retail applications
Multiple modules combinations available
Both surface mounted and recessed installations are offered