Philips Essential Smartbright Projector Gen 2, 33 W, 2805 lm, 4000 K, 36°

Product Description

Philips Essential Smartbright Projector Gen 2, 33 W, 2805 lm, 4000 K, 36°

Order code: 911401833787
Full order code: 872016976276399

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Value ladder
Value

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401833787 en_SA pdf 179.5 kB

Brochures

Install instructions
Essential SmartBright Projector Gen 2 pdf 1003.6 kB

Visuals

Product-Photographs-911401833787_EU
Multiple assets - Visuals
Product-Diagrams-911401833787_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST033T G2 LED25/940 33W I WB WH GM ies 18.1 kB