Philips GreenPerform Highbay G5

GreenPerform Highbay G5: a versatile LED highbay with optimized performance and future-proof control system

Products

BY698P G5 LED105/NW PSU WB GM
BY698P G5 LED105/NW PSU WB GM
911401528245
BY698P G5 LED105/NW PSU NB GM
BY698P G5 LED105/NW PSU NB GM
911401528345
BY698P G5 LED105/CW PSU WB GM
BY698P G5 LED105/CW PSU WB GM
911401528445
BY698P G5 LED105/CW PSU NB GM
BY698P G5 LED105/CW PSU NB GM
911401528545
BY698P G5 LED150/NW PSU WB GM
BY698P G5 LED150/NW PSU WB GM
911401528645
BY698P G5 LED150/NW PSU NB GM
BY698P G5 LED150/NW PSU NB GM
911401528745
BY698P G5 LED150/CW PSU WB GM
BY698P G5 LED150/CW PSU WB GM
911401528845
BY698P G5 LED150/CW PSU NB GM
BY698P G5 LED150/CW PSU NB GM
911401528945

Product family information

Description

The GreenPerform Highbay G5 continues the GreenPerform family’s enviable reputation for reliable performance. Not only does it deliver leading system efficacy and extended long-term quality, it also promises Unified Glare Rating (UGR) control with compact dimensions. GreenPerform Highbay G5 is also fully compatible with IoT software such as Interact, which is a scalable, future-proof control system. The family also has a series that supports cold room applications with 100% humidity and no condensation. All benefits than make this robust, optimized, and versatile family suitable for almost all industrial applications.

Benefits

  • Excellent energy savings

  • Long-term quality and reliability

Features

  • 170 lm/W system efficacy

  • 75,000 hours L70B50 lifetime @Ta 35⁰

Applications

  • Manufacturing
  • Warehouses
  • Logistic center
  • Exhibition hall

Specifications

  • Mounting type
    Suspended Pipe Surface
  • Operating Temperature range
    -30 to +50 ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Mechanical Accessories
    Hook for suspension Mounting bracket for surface
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting Connected: Wireless control, compatible with SNH210 sensor
  • Control system input
    DALI/Wireless
  • Integrated sensors
    SNH210
  • Material
    Housing: die-cast aluminium
  • Main color of the luminaire
    RAL7012
  • Flicker / Pst / SVM
    PSU: <30% PSD/Connected: <3.2%
  • Luminous flux
    10klm-30klm
  • Power consumption
    67W-205W
  • Luminaire efficacy
    Up to 160lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB: 85° NB: 55°
  • Optical cover/lens material
    PC
  • Optical cover/lens finish
    Clear
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK08
  • Ingress protection
    IP65
  • Driver replaceable
    Yes
  • UGR
    WB: 25 NB: 22
  • Installation
    Suspended Pipe Surface

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Highbay G5 en_SA pdf 1.2 MB
Install instructions
GreenPerform Highbay G5 pdf 2.4 MB

Visuals

Family-Photographs-GreenPerform Highbay G5
Multiple assets - Visuals
Revit file
GreenPerform Highbay G5 Revit zip 10.8 MB

Photometry and Lighting design

Family-IES-GreenPerform Highbay G5
Multiple assets - Software Plugins
Family IES collection
GreenPerform Highbay zip 173.6 kB
Family IES collection
GreenPerform Highbay G5 zip 318.0 kB