Philips GreenPerform Elite Highbay G2

GreenPerform Elite Highbay G2: A versatile highbay LED luminaire with future-proof connectivity and UltraEfficient options

Products

Product family information

Description

GreenPerform Elite Highbay G2 is the latest innovation in our successful range of highbay luminaires for high ceiling and industrial applications. GreenPerform Elite Highbay G2 improves on the unique finless housing and flat optics design of earlier versions of the luminaire. Its clean and appealing aesthetic works perfectly in industrial application as well as high-ceiling applications in airports, lobbies, and other indoor areas. This versatile luminaire offers a wealth of practical features, including great light quality, exceptional energy savings, a long lifetime at an affordable price, and a wide variety of optics and lumen packages. GreenPerform Elite Highbay G2 also offers options for advanced connectivity with IoT-based systems and software applications, including Interact Pro. If you’re looking for a robust, reliable, fit-and-forget solution with connectivity advantages, GreenPerform Elite Highbay G2 is the smart choice.

Features

  • UltraEfficient versions delivers efficacy 190lm/W, and up to 200lm/W based on optional config.

  • Long service life of 100,000 hours (L70B50 @Ta 35⁰C)

Applications

  • Warehouses
  • Manufacturing
  • Food processing
  • Airports
  • Lobbies

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Elite Highbay G2 en_SA pdf 1.2 MB

Visuals

Family-Photographs-GreenPerform Elite Highbay G2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Elite Highbay G2
Multiple assets - Software Plugins
Family IES collection
GreenPerform Elite Highbay G2 zip 141.7 kB