Saudi Arabia - English

Philips GentleSpace gen4, Highbay, 97 W, 17000 lm, 4000 K, Wireless, Interact Ready, Wide beam, IA9, IP65, IK03

BY580X 170S/840 SIA HE WB GC SI ELP3 IA9

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 17000 lm, 97 W, 175 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505104560
Full order code: 872016959056400

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Tendertext
Tender text - BY580X 170S/840 SIA HE WB GC SI ELP3 IA9 txt 4.5 kB
Product leaflet
Localized commercial leaflet 910505104560 en_SA pdf 722.1 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505104560_EU
Multiple assets - Visuals
Product-Diagrams-910505104560_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY580X 170S/840 SIA HE WB GC SI ELP3 IA9 IES
Revit file
BY580X 170S/840 SIA HE WB GC SI ELP3 IA9 910505104560 ZIP
Dialux
ULD File - BY580X 170S/840 SIA HE WB GC SI ELP3 IA9 ULD
Relux
ROLF File - BY580X 170S/840 SIA HE WB GC SI ELP3 IA9 ROLFZ
LDT
LDT File - BY580X 170S/840 SIA HE WB GC SI ELP3 IA9 LDT