Philips GentleSpace gen4, Highbay, 97 W, 17000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, MSP, IK07

BY580P 170S/840 DIA HE WB GC SI MSP BR

Product Description

Highbay, Aluminium, Silver, Marine salt protected coating, Dali dimming Interact System ready, 17000 lm, 97 W, 175 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505104550
Full order code: 872016959046500

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY580P 170S/840 DIA HE WB GC SI MSP BR txt 4.3 kB
Product leaflet
Localized commercial leaflet 910505104550 en_SA pdf 544.8 kB

Brochures

Install instructions
GentleSpace gen4, Installation Instruction pdf 243.2 kB
Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505104550_EU
Multiple assets - Visuals
Product-Diagrams-910505104550_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY580P 170S/840 DIA HE WB GC SI MSP BR IES
Revit file
BY580P 170S/840 DIA HE WB GC SI MSP BR 910505104550 ZIP
Dialux
ULD File - BY580P 170S/840 DIA HE WB GC SI MSP BR ULD
Relux
ROLF File - BY580P 170S/840 DIA HE WB GC SI MSP BR ROLFZ
LDT
LDT File - BY580P 170S/840 DIA HE WB GC SI MSP BR LDT