Philips GentleSpace gen4, Highbay, 142 W, MBW, 25000 lm, 4000 K, DALI, Interact Ready, Assymetric Beam angle, IP65, IK07
BY581P 250S/840 DIA HE ASYM GC SI MBW
Product Description
Highbay, Aluminium, Silver, Double layer powder coating, Wall-mounting bracket, Dali dimming Interact System ready, 25000 lm, 142 W, 176 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Assymetric Beam angle, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years