Saudi Arabia - English

Philips GentleSpace gen4, Highbay, 100 W, MBW, 17000 lm, 4000 K, DALI, Interact Ready, Assymetric Beam angle, IP65, IK07

BY580P 170S/840 DIA HE ASYM GC SI MBW

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Wall-mounting bracket, Dali dimming Interact System ready, 17000 lm, 100 W, 170 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Assymetric Beam angle, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102912
Full order code: 872016958906300

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY580P 170S/840 DIA HE ASYM GC SI MBW txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505102912 en_SA pdf 602.7 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102912_EU
Multiple assets - Visuals
Product-Diagrams-910505102912_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY580P 170S/840 DIA HE ASYM GC SI MBW IES
Revit file
BY580P 170S/840 DIA HE ASYM GC SI MBW 910505102912 ZIP
Dialux
ULD File - BY580P 170S/840 DIA HE ASYM GC SI MBW ULD
Relux
ROLF File - BY580P 170S/840 DIA HE ASYM GC SI MBW ROLFZ
LDT
LDT File - BY580P 170S/840 DIA HE ASYM GC SI MBW LDT