Saudi Arabia - English

Philips GentleSpace gen4, Highbay, High efficiency, 138 W, SMT, 25000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07, ELD3h

BY581P 250S/840 DIA HE WB GC SI ELD3

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Dali dimming Interact System ready, 25000 lm, 138 W, 181 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, Emergency lighting 3 hours duration with DALI interface

Order code: 910505102897
Full order code: 872016959433300

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY581P 250S/840 DIA HE WB GC SI ELD3 txt 4.9 kB
Product leaflet
Localized commercial leaflet 910505102897 en_SA pdf 532.5 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102897_EU
Multiple assets - Visuals
Product-Diagrams-910505102897_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY581P 250S/840 DIA HE WB GC SI ELD3 IES
Revit file
BY581P 250S/840 DIA HE WB GC SI ELD3 910505102897 ZIP
Dialux
ULD File - BY581P 250S/840 DIA HE WB GC SI ELD3 ULD
Relux
ROLF File - BY581P 250S/840 DIA HE WB GC SI ELD3 ROLFZ
LDT
LDT File - BY581P 250S/840 DIA HE WB GC SI ELD3 LDT