Philips GentleSpace gen4, Highbay, 76 W, SMT, 13000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07

BY580P 130S/840 DIA WB GC SI

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Dali dimming Interact System ready, 13000 lm, 76 W, 171 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102878
Full order code: 872016959414200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY580P 130S/840 DIA WB GC SI txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505102878 en_SA pdf 537.5 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102878_EU
Multiple assets - Visuals
Product-Diagrams-910505102878_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY580P 130S/840 DIA WB GC SI IES
Revit file
BY580P 130S/840 DIA WB GC SI 910505102878 ZIP
Dialux
ULD File - BY580P 130S/840 DIA WB GC SI ULD
Relux
ROLF File - BY580P 130S/840 DIA WB GC SI ROLFZ
LDT
LDT File - BY580P 130S/840 DIA WB GC SI LDT