Philips Emergency Light LED Twin-head

Reliable non-maintained emergency light twin-head

Products

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency twin-head EM120C offers an easy solution for stand-alone emergency lighting, with non-maintained mode and self-test function.The lithium battery (LiFePO4) has many advantages over nickel-based products, as it has a longer lifetime, better discharge behaviors, is produced in a more welfare friendly way and can be recycled.

Benefits

  • Welfare friendly solution versus nickel-based products as the battery can be recycled

  • Lithium based battery type provides longer lifetime, low self-discharge and high temperature tolerance.

Features

  • 3 hours battery duration when full charged

  • Self-test function

Applications

  • Airports
  • Offices
  • Retail

Specifications

  • Mounting type
    Wall/Surface mount
  • Operating Temperature range
    0 to +45℃
  • Light Source
    LED
  • Mains Voltage
    220-240V/50-60Hz
  • Emergency lighting
    Emergency lighting Pro 3hrs
  • Material
    PC
  • Main color of the luminaire
    RAL 9003
  • Ingress protection
    IP20
  • Light source replaceable
    No
  • Overall height
    61mm
  • Overall length
    275mm
  • Overall width
    269mm
  • Installation
    Wall/Surface mounted

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Emergency Light LED Twin-head en_SA pdf 404.5 kB
Install instructions
Eemrgency Light LED Twin-head pdf 2.5 MB

Visuals

Family-Photographs-Emergency Light LED Twin-head
Multiple assets - Visuals